The only way to do this would be to use the 14585A software. It is free to use to open DLOG files. You can transfer the datalog file from the N6705 unit to your PC using a thumb drive or the N6705 web interface. Then open the file with the 14585A software and save it as csv.
Visit our Power Products Forum for additional topics and discussions. Read technical postings on our Power Blog – Watt’s Up? |